Series II Module, 2-LC Duplex (4 Fibers) Multimode, Aqua Adapters, 45 Degree Exit
60900367
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Series II, Dual, Multimode, LC Duplex, Aqua Adapters (4-Fiber), Beige Adapter Plate, has two duplex adapter with 45 Degree exit angle to allow for proper fiber bend radius, and ceramic alignment sleeves. This adapter panel is 2 units high. These adapter panels include dust caps, and offers two insests for optional icons (Not Included), to label each connector and indicate its purpose. Compatible With: Series-II Workstation Face Plates and Series-II Workstation Surface Mount Boxes. Wiremold raceway series 2700, 2800, and 2900
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aqua | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity Series II | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Connector Color | Aqua | ||
| Standard | UL Standard | ||
| UPC Number | 662875649045 | ||
| Housing Color | White |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 1.9 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Series II | ||
| Connector 1 | LC Female | ||
| Connector 2 | LC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 4 | ||
| Ferrule Diameter | 1.25 mm | ||
| Number of Ports | 4 | ||
| Shuttered Adapters | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
