Series II 2-Sc/Apc, Ceramic, Adapter, Flush
60900384
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand's Series II modules are snap-in and front removable, making moves, adds and changes easy. All Series II products are compatible the complete line of Series II faceplates and surface mount interface boxes. Series II modules are available with LC, SC, ST, FC and MT-RJ adapter choices in a wide variety of designs to suit any installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
| Color | Stainless Steel | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity Series II | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Adapter Color | Green | ||
| Features | Snap In | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875919124 | ||
| Housing Color | Stainless Steel |
Dimensions
| Product Depth US | 1.09 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 1.9 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Series II | ||
| Connector 1 | SC Female | ||
| Connector 2 | SC Female | ||
| Fiber Optic Cable Type | OS2 | ||
| Fiber Size | 9/125 | ||
| Ferrule Diameter | 2.5 mm | ||
| Simplex/Duplex | Simplex | ||
| Single/Multimode | Single-Mode |
Resources
Specifications
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP265G | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 5-Gang use.
$41.60
