COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu

Mighty Mo

Mighty Mo Cabinets

To customize a Mighty Mo Cabinet for your installation, please contact Ortronics customer service at 800-934-5432.

Product Offering

Ortronics® Mighty Mo® network and server cabinets provide advanced cable management for high performance networks and are designed to protect network integrity by addressing the critical needs in today's data centers and large premise networks – airflow, density, protection, and performance.

Designed specifically to improve airflow, the Mighty Mo cabinets enable more efficient cooling through the use of patent pending airflow baffles that provide separation of hot and cold aisles and redirect airflow from side vented equipment so it matches the front to back airflow of servers. This passive cooling approach reduces power consumption, thereby reducing costs and impact to the environment, while also mitigating the risk of equipment failure.

To ensure maximum network performance, Mighty Mo cabinets protect patch cords, cable, and equipment ports from damage by maintaining proper bend radius requirements, reducing tension on plugs and jacks, protecting network equipment ports, and supporting large cable bundles within the cabinet.

Mighty Mo cabinets feature a rugged fully welded construction and are available in widths of 24” and 32” and depths of 32”, 42” and 48”. Heights of 80” and 89” provide 42 and 47 rack units of equipment room.

Cabinet Configuration

Mighty Mo cabinets are built to your configuration and arrive fully assembled with all components installed and accessories included, reducing equipment deployment time and overall costs.

The Mighty Mo cabinet is available with a server or network frame, specifically designed with cable pathways where you need them. Design a cabinet to meet your needs by selecting the right frame, color, mounting rails, doors, side panels, top panels, and optional accessories.

To customize a Mighty Mo Cabinet for your installation, please contact Ortronics customer service at 800-934-5432.