Front Organizer - 1.75 in H x 19 in W - 1.00 in H x 1.75 in D Horizontal Rings
FCM-19-1SRC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Front Organizer,1.75'' H x 19'' W, Black, 1.00''H x 1.75''D Horizontal Rings, 12 Plastic Clips
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875555421 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 1.75 in | ||
Product Height US | 1.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1