NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Junction Plate, 6" Uprights, Black, 6" Wide Runway
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Rack Accessories
Component Type: Junction Plate
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 6 mm
Depth (US): .25"
Width (Metric): 178 mm
Width (US): 7.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant