Blank Filler Panel - 19 W x 1.75 in H - 1 rack unit
401004788
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand blank filler panels fill in open spaces on all standard 19”” EIA racks and cabinets. They are composed of black powder coated aluminum and have a blue silkscreened logo. Includes #12-24 mounting hardware. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Filler Panel | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Air Blocking | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875016601 |
Dimensions
| Product Depth US | 0.13 in | ||
| Product Height US | 1.72 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo, Q-Series | ||
| Mounting | Horizontal | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 1 U |
Resources
BIM Models
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS6A | Ortronics
TechChoice jacks and modules available in CAT6 feature an easy-to follow universal wiring label and support standard termination, using a 110-impact tool.

