NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Blank Filler Panel, Curved, 19 W x 1.75" H (1 rack unit)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Accessories
Component Type: Filler Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Panel
Finish Plating 1: Powder coat black
Material 1: .090 Aluminum
Dimensions
Height (Metric): 45 mm
Height (US): 1.75"
Width (Metric): 483 mm
Rack Units: 1
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant