Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Tool Less Snap-in Filler Panel, 19"W x 3.5"H, 2 rack units
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Accessories
Component Type: Filler Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Panel
Finish Plating 1: Black
Material 1: PC/ABS
Dimensions
Height (Metric): 89 mm
Height (US): 3.50"
Width (Metric): 483 mm
Width (US): 19.00"
Rack Units: 2
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant