Rack Unit Cage Nuts - 12-24 - pk of 50
RU-1224CN
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand Registered mounting screws replace lost or damaged screws for patch panels and cable management panels. These combination head screws with #12-24 threads have a pilot point for easy starting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Type | Fastener | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875713593 |
Dimensions
| Product Depth US | 0.4 in | ||
| Product Height US | 1.75 in | ||
| Product Width US | 0.5 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
do the mounting screws come with these?
Hello James,
Cage nuts are a separate part # RU-1224CN
Date published: 2023-10-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097HGLA | Pass and Seymour
PlugTail® Hospital-Grade 20A Self-Test GFCI Receptacle
$39.98

