Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
M6 Adapter Bracket, 3.50"H x 1.00" W x 3.19" D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Shelf Accessories
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 81 mm
Depth (US): 3.19"
Height (Metric): 89 mm
Height (US): 3.50"
Width (Metric): 25 mm
Width (US): 1.00"
Rack Units: 2
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant