Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Shelf Bracket, 12", Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Shelf Accessories
Component Type: Shelf Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 359 mm
Depth (US): 14.13"
Height (Metric): 13.94"
Width (Metric): 25 mm
Width (US): 1.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Resources
Customer Drawing No.