NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Shelf Bracket, 18", Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Shelf Accessories
Component Type: Shelf Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 511 mm
Depth (US): 20.13"
Height (Metric): 19.94"
Width (Metric): 25 mm
Width (US): 1.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.