text.skipToContent text.skipToNavigation

Rack Base Dust Cover - 19 in rack - 3 in Channel - 19.88 in W x .75 in Hx 5.30 in D - Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fully shields the self-support base opening to keep dust from accumulating, and provides a clean installation. Cover easily assembles without the use of tools and is constructed of 16-gauge steel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fully shields the self-support base opening to keep dust from accumulating
  • Provides a clean installation.

Specifications

General Info
Color Black
Type Accessory
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
UPC Number 662875540410
Dimensions
Product Depth US 5.3 in
Product Height US 0.75 in
Product Width US 19.88 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Rack Mount
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;