Nominal pipe size range: 3.5””– 4””, pipe outside diameter: 3.2””–4.5”” Manufactured from electroplated tinned bronze. Conductor range: #6 through 250 MCM PEM stud ensures a flush mounting surface. 5pk.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Metal | ||
| Product Type | Mounting Clamp | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS;UL Listed | ||
| UPC Number | 662875665625 |
Dimensions
| Product Depth US | 2.6 in | ||
| Product Height US | 1.15 in | ||
| Product Width US | 2.91 in | ||
| Screw Size | 5 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Conductor Material | Bronze | ||
| Conductor Size | 6 AWG | ||
| Hole Spacing | 1.25 in | ||
| Mounting | Surface | ||
| Number of Holes | 2 | ||
| Termination Style | Screw Terminal |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I would like to know the width of the 4” clamp at the widest point. I do not see it in the specs sheet.
Bazaarvoice SAP Hybris Integration Version 2.8.1

