text.skipToContent text.skipToNavigation

Telecommunications Ground Bar Kit

GB2X12TGBKIT Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Manufactured of 1/4 in thick electrolytic tough pitch 110 alloy copper bar. Includes 1-1/2 in insulators and 1 in offset stainless steel mounting brackets. Includes one 1/2 oz. tube of antioxidant joint compound. Meets BICSI and ANSI/TIA-607 standards. Kits include: (1) Copper bonding bar with brackets and insulators, (6) #6 compression lugs, (3) #2 compression lugs, (1) 2/0 compression lug, (1) 4/0 compression lug, (12) 1/4 in–20 x 3/4 in SS hex head cap screw, (12) 1/4 in–20 SS lock washer, (12) 1/4 in–20 SS hex nut, (6) 3/8 in–16 x 1 in SS hex head cap screw, (6) 3/8 in–16 SS lock washer, (6) 3/8 in–16 SS hex nut.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manufactured of 1/4" thick electrolytic tough pitch 110 alloy copper bar
  • Meets BICSI an EIA/TIA 607 standards
  • Includes one 1/2 oz. tube of antioxidant joint compound
  • Includes 1-1/2" insulators and 1" off-set stainless steel mounting brackets

Specifications

General Info
Color Metal
Type Ground Bar Kit
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
Standard BICSI;ANSI/TIA- 607
UPC Number 662875665236
Dimensions
Product Depth US 3.0 in
Product Height US 2.0 in
Product Width US 12.0 in
Screw Size 1 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Conductor Material Copper
Conductor Size 3 AWG
Hole Spacing 0.625 in
Mounting Screw Down
Number of Holes 22
Termination Style Screw Terminal

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;