Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Vert Manager, "L" Shape, 32"W, 6" Fingers, 42U Frames
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: LX
Type: Cable Management Accessories
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
LEED Contribution: Yes
LEED_Contribution