COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Mighty Mo Telecom Enclosure
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: Mighty Mo
Type: Cabinets
Component Type: Telecomm Enclosure
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Capacity Weight (US): 80 lbs
Depth (Metric): 523 mm
Height (Metric): 597 mm
Height (US): 23.50"
Width (Metric): 597 mm
Rack Units: 10
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
Resources