text.skipToContent text.skipToNavigation

SWING-OUT WALL MOUNT CABINETS

SWM18RUPD-26-26 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Swing-Out Wall-Mount (SWM) and Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinets provide a convenient and easy-to use solution for edge, IoT, PoE and small network applications. The small form factor cabinets are 28 in
deep for medium to large network equipment. The cabinets are made of rugged welded steel and feature locking doors for PCI compliance in retail applications. The hinged, swing-out middle section provides easy access to the rear of mounted equipment. The SWMR series feature heavy duty latch and hinges to accommodate heavier weight loads. The SWM and SWMR series cabinets are perfect for secure networks, small data closets, retail, educational, edge computing, and all areas where floor space is at a premium.

The Legrand SWM Series wall mount cabinets are available in 12, 18 & 26 RU options and either solid, perferated or plexi doors.

Door Type Perforated Door
Rack Units 18 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL2416 load rated
  • PCI Compliant
  • Full swing handle
  • Reversible hinged solid front locking door
  • Vented sides with mounting locations for optional cooling fans
  • Reversible rails for network or server configurability
  • 12-24 threaded and square punched mounting holes
  • Cable knockouts at top and bottom of fixed rear pan
  • Large cutout in rear pan for access to wall
  • 2 reversible mounting rails
  • 2 front door lock keys
  • 8 cable management rings
  • Owner's manual

Specifications

General Info
Color Black
Product Series Swing-Out Wall Mount Series
Type Cabinet
Material Steel
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Features Perforated Door
Included Mounting Hardware
Number of Knockouts 3
Warranty Type 5-Year
Standard UL2416
UPC Number 662875015666
Dimensions
Product Depth US 28.0 in
Product Height US 35.5 in
Product Width US 26.0 in
Rack Depth 28 in
Technical Information
Cable Entry Back, Top
Frame Adjustable
Load Capacity 275 lb
Mounting Wall
Mounting Type Bolt
Mounting Hole Type Punched
Rack Units 18 U
Static Load Capacity 150 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are fan kits available for these SWM cabinets? I do not see any listed under accessories.

Asked by: Kyle Long
Hello Kyle, We do offer a fan kit for our swing wall mounts It is part # VWMFK-115
Answered by: Product Specialist Team
Date published: 2024-07-16

What is the max mounting depth ? Any clearnence spec for the full depth if the front door is fully closed?

Asked by: Danny
These racks were made for C2G by Ortronics. Please see their spec sheets below. https://legrand.webdamdb.com/directdownload.php?ti=37426404&tok=nSSYdK/WsZZeRwUZpTM5cgRR https://legrand.webdamdb.com/directdownload.php?ti=37428767&tok=uCLFf0M2kXQkPyPf9RQZagRR If you need further information, reach out to Ortronics directly: hone: 1-800-934-5432, Option 3 Mon - Fri: 8am - 5pm EST (excluding holidays) Email Us: Techsupport.ortronics@legrand.us
Answered by: Wiremold Tech Support
Date published: 2023-08-18

What is the NEMA rating of the SWM cabinets ?

Asked by: Anonymous
The SWM cabinets are not NEMA rated.
Answered by: Product Specialist Team
Date published: 2023-07-27

Do you offer a spare set of keys for the SWM26RUPD-26-26 if the end user lost them?

Asked by: Gabriel
Yes, Spare keys are offered. You will need to send in a request for it.
Answered by: Product Specialist Team
Date published: 2022-04-14

Do you offer up 3D models of your swing out wall mount enclosures?

Asked by: Dave
Hello, No, we do not have 3D models. Our spec sheets/drawings that are available are located via this link on our website: https://legrand.us/c//p/swm26rupl-26-26.
Answered by: Product Specialist Team
Date published: 2021-02-18

The data sheet indicates you can get these with square wholes or tapped wholes on the rails. It states" 12-24 threaded or square punched mounting holes" I don't think thats correct is it? Or are do the rails have both and you can switch them?

Asked by: Seth
  • y_2026, m_3, d_19, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_SWM18RUPD-26-26, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT