PDU Mounting Kit for 12RU Swing-Out Wall-Mount Cabinet
SWMPDU12RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Swing-Out Wall-Mount (SWM) and Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinets provide a convenient and easy-to use solution for edge, IoT, PoE and small network applications. The small form factor cabinets are 28 in deep for medium to large network equipment. The cabinets are made of rugged welded steel and feature locking doors for PCI compliance in retail applications. The hinged, swing-out middle section provides easy access to the rear of mounted equipment. The SWMR series feature heavy duty latch and hinges to accommodate heavier weight loads. The SWM and SWMR series cabinets are perfect for secure networks, small data closets, retail, educational, edge computing, and all areas where floor space is at a premium.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Kit, Mounting Bracket | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Cable Lances | ||
| Included | Swivel Bracket | ||
| Warranty Type | 5-Year | ||
| Standard | UL2416 | ||
| UPC Number | 662875019602 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 25.0 in | ||
| Product Width US | 1.5 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | SWM | ||
| Frame | Adjustable | ||
| Mounting | Wall | ||
| Mounting Type | Bolt | ||
| Mounting Hole Type | Punched | ||
| Rack Units | 12 U |
Resources
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
