Vertical Rail Kit for 26RU Swing-Out Wall-Mount Cabinet
SWMRK26RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Vertical Rail Kit for Swing-Out Wall-Mount Cabinets provide two additional 19" rack mount reversible rails intended to help to support 4-point attachment of larger rack mount equipment. The rail kits are adjustable from front to rear and support mounting equipment to the rear portion of the cabinet.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Accessories | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Universal Tapped | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | UL2416 | ||
| UPC Number | 662875019749 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 49.5 in | ||
| Product Width US | 3.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | SWM | ||
| Frame | Adjustable | ||
| Mounting | Wall | ||
| Mounting Type | Bolt | ||
| Mounting Hole Type | Punched | ||
| Rack Units | 26 U |
Resources
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDC61010-06 | Ortronics
28AWG REDUCED DIAMETER C6A/10G CHANNEL MINI-PATCH CORDS
