2RU Pivoting Rail Kit for Vertical Wall-Mount Cabinet
VWM-PIV-2RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Vertical Wall-Mount pivoting 2RU adjustable mounting rail kit. 2RU mounts into both 4RU and 8RU frames. The mounting rails are perfect for patch panels using 10-32 hardware, or can be reversed to mount using cage nuts in any thread size.
Rack Units
2 U
- 2 U
- 4 U
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Mounting Rail | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875011026 |
Dimensions
| Product Depth US | 2.0 in | ||
| Product Height US | 6.5 in | ||
| Product Width US | 6.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Frame | Fixed | ||
| Mounting | Wall | ||
| Mounting Hole Type | Tapped | ||
| Rack Units | 2 U | ||
| Mounting Rail Spacing | 19 in |
Resources
Submittal Sheet
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1


