text.skipToContent text.skipToNavigation

PDU Mounting Bracket for Vertical Wall-Mount Cabinet

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mount standard PDU inside the Vertical Wall-Mount Cabinet. Kit includes all associated hardware to install brackets into any of the Vertical Wall-Mount Cabinet frames
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mount industry standard PDU to either side of the cabinet
  • Rear-facing PDU mounts provide clearance for rack mounted equipment

Specifications

General Info
Color Black
Type Enclosure
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included Hardware for mounting
Warranty Type 5-Year
UPC Number 662875010623
Dimensions
Product Depth US 2.0 in
Product Height US 3.0 in
Product Width US 3.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Wall
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;