text.skipToContent text.skipToNavigation

4RU Vertical Wall-Mount Cabinet - Split Door - 36 in H

VWMSD-4RU-36-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Vertical Wall-Mount system is an ultra low profile solution for edge computing, and all building network needs. The 4RU version sits a mere 12'' off the wall while still allowing installation of equipment in excess of 30'' deep. When customized with many of the optional accessories, The Vertical Wall-Mount system can accomodate many complete computing combinations. The Vertical Wall-Mount system is easy to configure, integrate, and install. With a UL2416 certified load rating of 150 lbs, it can handle the most dense configurations possible. The split door design allows for user access at the top, while protecting critical equipment behind the front door. Mounting small routers, hubs, and computers that are non rack mountable is also simplified with the optional patented Lever Lock equipment panels.
Height 36.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low-Profile: 12" depth minimizes protrusion from the wall while still maintaining 4RU worth of equipment space
  • Split Door Design: The split door design allows for separate access points, both locakable
  • Deep Equipment Mounting: The vertical design accepts up to 32" deep equipment, accepting most switches and server designs in the market
  • Versatile Rail Mounting Locations: 3 ways to mount the rack rails (left, center, right) allows for easy access to cable routing on the sides of mounted equipment
  • UL Listed: Certified to UL2416: Load rating of up to 150 lbs (30 lbs on front door) and grounding and bonding support
  • Pivoting Patching RU Rails: Dedicated pivoting rails for patching applications (2RU and 4RU) allowing for easier terminations at rear of panel
  • Patented Lever Lock System: Supports Lever Lock panels on the rear pan and front door for mounting smaller equipment
  • Reversible Door: Door can be field-reversed and pivot from either the left or right side of the cabinet
  • Cable and Fan Knockouts: Contains knockout points for installation of fans or cable/conduit passthrough

Specifications

General Info
Color Black
Product Type Cabinet
Material Steel
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Flexible Lock Option, Ships fully assembled
Included Mounting Hardware
Number of Knockouts 29
Warranty Type 5-Year
Standard UL2416
UPC Number 662875000334
Dimensions
Product Depth US 12.0 in
Product Height US 36.0 in
Product Width US 25.0 in
Rack Depth 30 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Back
Frame Fixed
Load Capacity 150 lb
Mounting Wall
Mounting Type Bolt
Mounting Hole Type Punched
Rack Units 4 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have bim models of your enclosures.

Asked by: Anonymous
We do not. This particular rack is discontinued and no longer supported.
Answered by: Wiremold Tech Support
Date published: 2023-02-07

What hardware comes standard with the VWMSD-4RU-36-B cabinet? What components would I need in order to install a standard 24-port Cisco 2960X switch, 12-port LIU patch panel, 24-port CAT6 patch panel, and fan kit?

Asked by: Anonymous
  • y_2026, m_10, d_4, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_VWMSD-4RU-36-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT