4RU Vertical Wall-Mount Cabinet - Split Door - 42 in H
VWMSD-4RU-42-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Vertical Wall-Mount system is an ultra low profile solution for edge computing, and all building network needs. The 4RU version sits a mere 12'' off the wall while still allowing installation of equipment in excess of 30'' deep. When customized with many of the optional accessories, The Vertical Wall-Mount system can accomodate many complete computing combinations. The Vertical Wall-Mount system is easy to configure, integrate, and install. With a UL2416 certified load rating of 150 lbs, it can handle the most dense configurations possible. The split door design allows for user access at the top, while protecting critical equipment behind the front door. Mounting small routers, hubs, and computers that are non rack mountable is also simplified with the optional patented Lever Lock equipment panels.
Height
42.0 in
- 36.0 in
- 42.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low-Profile: 12" depth minimizes protrusion from the wall while still maintaining 4RU worth of equipment space
- Split Door Design: The split door design allows for separate access points, both locakable
- Deep Equipment Mounting: The vertical design accepts up to 32" deep equipment, accepting most switches and server designs in the market
- Versatile Rail Mounting Locations: 3 ways to mount the rack rails (left, center, right) allows for easy access to cable routing on the sides of mounted equipment
- UL Listed: Certified to UL2416: Load rating of up to 150 lbs (30 lbs on front door) and grounding and bonding support
- Pivoting Patching RU Rails: Dedicated pivoting rails for patching applications (2RU and 4RU) allowing for easier terminations at rear of panel
- Patented Lever Lock System: Supports Lever Lock panels on the rear pan and front door for mounting smaller equipment
- Reversible Door: Door can be field-reversed and pivot from either the left or right side of the cabinet
- Cable and Fan Knockouts: Contains knockout points for installation of fans or cable/conduit passthrough
Specifications
General Info
| Color | Black | ||
| Product Type | Cabinet | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Flexible Lock Option, Ships fully assembled | ||
| Included | Mounting Hardware | ||
| Number of Knockouts | 29 | ||
| Warranty Type | 5-Year | ||
| Standard | UL2416 | ||
| UPC Number | 662875000358 |
Dimensions
| Product Depth US | 12.0 in | ||
| Product Height US | 42.0 in | ||
| Product Width US | 25.0 in | ||
| Rack Depth | 30 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Back | ||
| Frame | Fixed | ||
| Load Capacity | 150 lb | ||
| Mounting | Wall | ||
| Mounting Type | Bolt | ||
| Mounting Hole Type | Punched | ||
| Rack Units | 4 U |
Resources
Instruction Sheet
Submittal Sheet
Specifications
Catalog
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have bim models of your enclosures.
We do not. This particular rack is discontinued and no longer supported.
Date published: 2023-02-07
What hardware comes standard with the VWMSD-4RU-36-B cabinet? What components would I need in order to install a standard 24-port Cisco 2960X switch, 12-port LIU patch panel, 24-port CAT6 patch panel, and fan kit?
Bazaarvoice SAP Hybris Integration Version 2.8.1


