Horizontal Cable Manager, Single Sided, 3 rack unit, Black
SHMC3RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Horizontal cable managers are available in 1RU, 2RU, 3RU, and 4RU sizes. Fingers begin 3/4 in from the face of rack to provide bend limitation for cables, protecting cables, equipment and network performance. Included
hinged cover mounts with six heavy duty clips allow them to be opened one handed without becoming ““unhinged””. Manufactured from UL94V-0 rated
hinged cover mounts with six heavy duty clips allow them to be opened one handed without becoming ““unhinged””. Manufactured from UL94V-0 rated
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Manager | ||
| Material | ABS | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875018513 |
Dimensions
| Product Depth US | 7.3 in | ||
| Product Height US | 5.22 in | ||
| Product Width US | 19.0 in |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo, Q-Series | ||
| Mounting | Horizontal | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 3 U |
Resources
Catalog
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
