Horizontal Cable Manager, Single Sided, 4 rack unit, White
SHMC4RU-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Horizontal cable managers are available in 1RU, 2RU, 3RU, and 4RU sizes. Fingers begin 3/4 in from the face of rack to provide bend limitation for cables, protecting cables, equipment and network performance. Included
hinged cover mounts with six heavy duty clips allow them to be opened one handed without becoming ““unhinged””. Manufactured from UL94V-0 rated
hinged cover mounts with six heavy duty clips allow them to be opened one handed without becoming ““unhinged””. Manufactured from UL94V-0 rated
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Cable Manager | ||
| Material | ABS | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875018506 |
Dimensions
| Product Depth US | 7.3 in | ||
| Product Height US | 6.97 in | ||
| Product Width US | 19.0 in |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo, Q-Series | ||
| Mounting | Horizontal | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 4 U |
Resources
Catalog
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the depth of the 2RU
Approximately 8"
The answer can be found in the CAD drawing under resources should you need further dimensions.
Middle Atlantic Products has some that are less deep for more AV-Centric applications. Please consider those as well.
Date published: 2022-09-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
