Cable Management Panel - five horizontal polycarbonate plastic distribution rings 1.75 H x 6 in D - 1 rack unit - black
808045590
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
These horizontal cable managers provide organized routing and management for cables within the rack. Panels are available in a variety of configurations to accommodate different densities, rack unit sizes and ring layouts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Manager | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875428251 |
Dimensions
| Product Depth US | 3.82 in | ||
| Product Height US | 1.72 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Q-Series | ||
| Mounting | Horizontal | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 1 U |
Resources
BIM Models
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT-100-B | Wattstopper
The RT-100 Programmable Countdown Time Switch automatically turns lighting or other loads off when the programmed on-time expires.
