Menu
Search
Menu
Cable Bracket, 0.71"W x .75"H x 6.00 "D, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Product Series: Standard EIA
Type: Accessories
Component Type: Cable Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 152 mm
Depth (US): 6.00"
Height (Metric): 19mm
Height (US): .75"
Width (Metric): 18 mm
Width (US): .71"
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.