News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Cable Bracket, 0.71"W x .75"H x 7.00 "D, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Gray
Product Series: Standard EIA
Type: Accessories
Component Type: Cable Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 178 mm
Depth (US): 7.00"
Height (Metric): 19mm
Height (US): .75"
Width (Metric): 20 mm
Width (US): .71"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.