text.skipToContent text.skipToNavigation

MM6 Rack Base Dust Cover - for rack with 16.25 channel depth

MM6BDC16 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 6 Rack Base Dust Cover, for rack with 16.25 channel depth, black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover prevents dust and debris from accumulating in rack base.
  • Side tabs are scored for bending to clear cables from floor up to channel: Cover can be configured to provide clearance for cables in both channels.

Specifications

General Info
Type Rack
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
UPC Number 662875500285
Dimensions
Product Depth US 23.98 in
Product Height US 0.55 in
Product Width US 24.17 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;