CABLE MANAGEMENT RINGS - SNAP TYPE - 1.75 X 3 in - PACKAGE OF 14
60400314
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
These black plastic rings flex at the end for easy insertion or removal of cross connect cables. They snap in place on the front and back of the Mighty Mo racks. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Management Rings | ||
| Material | Polycarbonate | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Toolless Installation | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875519140 |
Dimensions
| Product Depth US | 0.38 in | ||
| Product Height US | 1.72 in | ||
| Product Width US | 3.18 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Q-Series | ||
| Mounting | Horizontal | ||
| Mounting Type | Snap-in | ||
| Rack Units | 1 U |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
