COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Adjustable Dual Rack Dust Cover, 19.38"W x 21.00" - 26.00"D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: Standard EIA
Type: Rack Accessories
Component Type: Dust Cover
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Dust Cover
Finish Plating 1: Powder coat black
Material 1: .0568 (16 GA.) CRS
Dimensions
Depth (Metric): 533 mm - 660 mm
Depth (US): 21" - 26"
Width (Metric): 492 mm
Width (US): 19.38"
Product Weight (US): 12 lbs
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant