Mighty Mo 20 Vertical Cable Tray - 2 in W x 6 in D for 8 ft MM20 4-post racks
MM20VCT80206-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Vertical cable trays consist of a pre-cut section of Cablofil Registered cable tray and mounting hardware designed to mount on the rack and manage distribution cables routing from the patch panel and equipment out of the rack. It mounts to the strut on the rack and can be adjusted front to back.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Splice-On Connector Holder | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875218265 |
Dimensions
| Product Depth US | 6.0 in | ||
| Product Height US | 91.0 in | ||
| Product Width US | 2.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Side, Top | ||
| Compatibility | Mighty Mo | ||
| Mounting | Rack Mount | ||
| Mounting Rail Spacing | 19 in |
Resources
Brochure
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
