Mighty Mo 20 VMD Finger Covers - For 7 ft MM20VMD managers
MM20VMD7FC-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The finger cover is used to finish the end of a row of
Mighty Mo racks by covering up the side of the vertical
manager. Finger covers mount to the fingers on the VMD
or VMS vertical managers and when used with an end panel, completely cover the end of the row.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Cover | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Cable Concealment | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875218326 |
Dimensions
| Product Depth US | 8.0 in | ||
| Product Height US | 77.0 in | ||
| Product Width US | 6.45 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo | ||
| Mounting | Vertical | ||
| Mounting Type | Snap-in | ||
| Rack Units | 45 U |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
