text.skipToContent text.skipToNavigation

MM20 Vertical Cable Manager with Door, 10" Wide, for 8 ft (51U) Rack, Black

MM20VMD810-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The wire frame and rack unit finger design promotes efficient routing of patch cords between racks. Dual hinged slam latch doors allow easy access during moves, adds and changes. Supplied with four cable management spools to provide slack storage for fiber jumpers and twelve bend limiting clips to protect fiber entering the vertical manager.

Color Black
Rack Units 51 U
Width 10.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts 180°Bend limiting clips for fiber access
  • Bottom support to eliminate sag and step issues
  • Clean aesthetic look
  • Spring loaded actuator on handles for smooth opening and closing
  • Left or right hinge and removable door.
  • 2”” deeper fingers for higher density networks
  • Deeper vertical managers with up to 40% more room
  • Strong flexible fingers
  • Larger capacity, including longer finger sections

Specifications

General Info
Color Black
Type Rack
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Cable Concealment, Durable-Flexible Fingers
Included Mounting Hardware
Warranty Type 5-Year
Standard RoHS
UPC Number 662875216186
Dimensions
Product Depth US 15.0 in
Product Height US 89.0 in
Product Width US 10.5 in
Product Weight US 56.52 lb
Additional Information
Product Environmental Profile Yes
Technical Information
Seismic Tested No
Compatibility Mighty Mo
Mounting Vertical
Mounting Type Screw-on Mount
Rack Units 51 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you mount one of these on the front and rear of the Mighty Mo rack to provide front and rear management?

Asked by: John
Yes, You Can But the Rack as to be a min depth of 36".
Answered by: Product Specialist Team
Date published: 2025-01-13

is the 8foot 16" wire manager MM20VMD816-B discontinued?

Asked by: Ken Furman
Hello, Yes, The MM20VMD816-B has been discontinued. We can offer the MM20VMD812-B instead.
Answered by: Product Specialist Team
Date published: 2024-12-05

Where can I find the BIM models for these vertical cable managers? I can only find DWG.

Asked by: Brian

Is it possible to mount one of these on the front and back of a Might Mo rack for a front and rear manager application?

Asked by: John
  • y_2025, m_7, d_10, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_MM20VMD810-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT