Mighty Mo® 20 Vertical Manager with Cover - 6 in W x 8.62 in D for 7 ft MM20 racks
MM20VMS706-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The wire frame and rack unit finger design promotes efficient routing of patch cords between racks. Dual hinged snap-on covers allow easy access during moves, adds and changes. A 6”” wide cage is supplied with four cable management spools and 12 bend-limiting clips.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Vertical cage with individual rack unit fingers: Provides organized method for routing and storage of patch or cross connect cable between racks.
- Dual snap on hinged covers: The door allows easy access during moves, adds and changes.
- Mounted on the front flange between the Mighty Mo 6 racks when two or more are installed in a row, on a single rack or the end of a row: 6”” and 10”” widths create a channel between racks for front to back routing of equipment cables and patch cords.
- 6”” and wider are supplied with four slack storage spools and 12 bend limiting clips: Improved bend limiting control for copper and fiber cords.
- All necessary mounting hardware included: Hanger clips hold the cage in place for easy and quick one person installation.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Manager | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Durable-Flexible Fingers, Easy Access Cables | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875216353 |
Dimensions
| Product Depth US | 8.62 in | ||
| Product Height US | 77.25 in | ||
| Product Width US | 6.0 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo | ||
| Mounting | Vertical | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 45 U |
Resources
CAD Drawings
Specifications
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC610-09 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1001 | On-Q
6-Port Network Interface designed for enclosures
$37.86
