Discontinued - Wire cage kit - Q-Series Manager - kit of 4 - 6 in width
QVMDCK6
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wire Cage Kit for Q-Series Vertical Managers
Width
6.0 in
- 6.0 in
- 12.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875963875 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Height US | 5.65 in | ||
| Product Width US | 5.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Q-Series | ||
| Mounting | Vertical | ||
| Mounting Rail Spacing | 19 in |
Resources
Instruction Sheet
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
