Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Standard Equipment Rack, 23 ", Clear, 96.00"H, 3" Channel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Clear
Product Series: Standard EIA
Type: Standard Rack
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
Dimensions
Depth (Metric): 384 mm
Depth (US): 15.00"
Height (Metric): 2.4 m
Height (US): 96.00"
Width (Metric): 621 mm
Width (US): 24.19"
Rack Units: 51
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources