Menu
Search
Menu
Standard Equipment Rack, 23 ", Black, 96.00"H, 3" Channel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Product Series: Standard EIA
Type: Standard Rack
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
Dimensions
Depth (Metric): 385 mm
Depth (US): 15.00"
Height (Metric): 2.4 m
Height (US): 96.00"
Width (Metric): 622 mm
Width (US): 24.19"
Rack Units: 51
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources