text.skipToContent text.skipToNavigation

Discontinued - Wall Mount Rack - Fixed - 30RU - 56.25 in H X 19.78 in W X 12 in D - Black

WMRF-30-12 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


A self-squaring rack for mounting virtually any data or telecommunications component, the fixed wall mount rack is quick and easy to assemble thanks to it's self-aligning design.
Depth 12.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in 8RU, 15RU and 30RU sizes: Provides a choice of a smaller foot print or more capacity.
  • Available in 12”” and 18”” depths: Shallow depth for tight spaces and deeper rack for equipment mounting.
  • Extra large cable openings at top and bottom: Prevents kinking and excessive bending of cables.
  • 12-24 threaded rails: Heavy duty threads for secure mounting.
  • Fifty 12-24 equipment mounting screws provided: No additional parts to order.
  • Black textured powder coat finish: Durable and rust-resistant.

Specifications

General Info
Product Line Ortronics
UPC Number 662875990291
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;