Equipment Shelf - 5.25 H x 17.25 in W x 10.13 in D - black
60400404
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand equipment shelf supports miscellaneous
equipment or test gear. Can be mounted on standard
19”” EIA racks. Inside shelf width is 17””. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Adapter Panel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875360124 |
Dimensions
| Product Depth US | 5.25 in | ||
| Product Height US | 10.13 in | ||
| Product Width US | 19.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Frame | Channel | ||
| Load Capacity | 75 lb | ||
| Mounting | Rack Mount | ||
| Mounting Rail Spacing | 19 in |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
