Discontinued - Folding Keyboard Shelf - 19 W x 7 in H x 15.5 in D - 1 rack unit - black
60400550
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
This shelf has a keyboard tray which folds up and locks in place. The tray holds all full standard keyboards up
to 19? Wide. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Accepts full size keyboards up to 18.875" W: Eliminates the need for a special keyboard
- Folding keyboard tray: Flat when fully extended, locks in place when folded up
- Rear support brackets (optional): Adjustable for different mounting depths and gives the shelf support for a computer monitor
- Comes equipped for installation of mouse pad tray: Many accessories to fit multiple applications
- Mounting hardware included (standard 12-24 screws): Easy to install
- Made out of steel: Sturdy and durable
Specifications
General Info
| Product Type | Shelf | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| UPC Number | 662875433392 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
CAD Drawings
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

