NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Folding Keyboard Shelf, 23 W x 7" H x 15.5" D, 1 rack unit, black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Shelves
Features: Solid
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 394 mm
Height (Metric): 178 mm
Height (US): 7"
Length (Metric): 610 mm
Width (Metric): 584 mm
Product Weight (US): 16 lbs
Rack Units: 1
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant