Equipment Shelf - Solid - 23 in Mounting - 21.75 in D
ES-23-4B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Equipment shelves mount to 19”” or 23”” equipment
racks. Heavy -duty 16-gauge steel accommodates heavy
equipment. Patented shelves can be mounted upside
down. Shelves are vented to allow air flow beneath
mounted equipment. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Shelf | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875554974 |
Dimensions
| Product Depth US | 21.75 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 21.38 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Frame | Channel | ||
| Load Capacity | 150 lb | ||
| Mounting | Rack Mount | ||
| Mounting Rail Spacing | 19 in |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

