Keyboard Tray, 4.47"H x 20.38"W x 12"D, load rating: 25 lbs.
KTR19-DR
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fits all standard keyboards and mounts to 19”
equipment racks. Mouse tray slides beneath the
keyboard tray when not in use. Mouse tray can be
mounted on left or right side.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Shelf | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Accepts Full Size Keyboards | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875556305 |
Dimensions
| Product Depth US | 12.0 in | ||
| Product Height US | 4.47 in | ||
| Product Width US | 20.38 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Load Capacity | 25 lb |
Resources
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

