Standard Vented Equipment Shelf - 17.5 W x 4 in H x 16 in D in
604045401
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand vented equipment shelves keep active
equipment cool. Can be mounted on standard 19”” EIA
racks. Shelf width is 17.5””. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Shelf | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875363477 |
Dimensions
| Product Depth US | 17.5 in | ||
| Product Height US | 4.0 in | ||
| Product Width US | 16.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Load Capacity | 50 lb | ||
| Mounting | Rack Mount | ||
| Mounting Rail Spacing | 19 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WIU20PK | Pass and Seymour
ile-In-Use Cover Extra Plate Kit
