Fixed Dual Shelf - Vented - 1.56 in H x 17.50 in W x 32.50 in D
ESV-19-SDR2732F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Equipment shelves are an ideal solution for mounting any non-rack mount equipment within a rack or cabinet. Universally mountable in any standard 19 inch server rack or cabinet, these shelves come in a variety of configurations including: fixed, sliding, vented, adjustable, including different mounting options.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Adapter Panel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875555094 |
Dimensions
| Product Depth US | 32.5 in | ||
| Product Height US | 1.56 in | ||
| Product Width US | 17.5 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Frame | Channel | ||
| Load Capacity | 125 lb | ||
| Mounting | Rack Mount | ||
| Mounting Rail Spacing | 19 in |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
