text.skipToContent text.skipToNavigation

radiant® Smart Switch with Wi-Fi, Matter-Enabled, White

radiant® Smart Switch with Wi-Fi, Matter-Enabled, White is rated 4.1 out of 5 by 8.
  • y_2026, m_11, d_4, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_7
  • loc_en_US, sid_WWMRL10WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT

$47.40 USD

Take comfort in the convenience of controlling your lights from any smart device, whether you're home or not. The Smart Switch with Matter enables you to control your lights and set scenes and schedules using any Matter-compliant smart home platform. Combining classic design and advanced functionality with a simple connection to your existing smart home solution using your home's existing wireless network. Boasting advanced functionality with a simple connection among existing smart home solutions on your home's wireless network, Smart Lighting from the radiant® Collection sets the exact lighting you want – when and where you need it.
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Matter Controller Required: A compatible Matter controller is required for successful installation. For a list of Matter controllers, please visit legrand.us/matter
  • Easy Setup: Simply scan the Matter QR code on the device with your smartphone's camera or smart home application to begin the setup process.
  • Wi-Fi Connected: Works with a home's existing secure 2.4 GHz Wi-Fi network.
  • Local Control: Devices are designed to work when your home loses connection to the internet. Devices communicate directly with a Matter controller, allowing for a faster, more reliable local processing of commands without needing an internet connection.
  • Consolidated Control: Can be controlled through any Matter compliant smart home platform's application – no separate manufacturer application required for onboarding of 2nd Gen Wi-Fi devices.
  • Voice Control: When paired with a voice assistant, use your voice to turn on the lights or set more advance scenes, schedules or routines.
  • Consistent Look: Mix and match radiant® smart lighting products with standard devices without sacrificing the designer look and feel.
  • Neutral Wire Required: Switches and dimmers require a neutral wire in the electrical box.
  • Compatibility: Device comes with Matter built-in, allowing for greater interoperability and compatibility with the latest smart home assistants and platforms – including Apple HomeKit, Google Home, Amazon Alexa and Samsung SmartThings.
  • Easy Installation: Installs easily in place of an existing switch or dimmer with a neutral wire. Operates in a single-pole or 3-way applications (with use of any 3-way switch).
  • Screwless Wall Plate Included: Includes a radiant® wall plate in the box.

Specifications

General Info
Color White
Product Type Wall Switch
Material Thermoplastic
Finish Satin
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Smart Lighting
Wall Plate Included Yes
Number of Switches 1
Switch Type Paddle
Warranty Type 1-Year Limited Warranty
Standard ETL
UPC Number 785007449433
Works With Amazon Alexa, Apple Home, Google Home, Matter, Samsung SmartThings
Dimensions
Product Depth US 1.4 in
Product Height US 1.8 in
Product Length US 4.2 in
Product Width US 1.72 in
Product Weight US 3.65 lb
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
ETL Listed Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Energy Savings Yes
Technical Information
Connection Location Back Only
Requires Neutral Wire Yes
Wire Connection Type Push, Screw Terminals
Indoor/Outdoor Indoor
Mounting Type Box
Number of Gangs 1
Number of Poles 3-Way, Single Pole
Throw Type Single Throw
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120.0 V

Videos

Reviews

Rated 5 out of 5 by from Major issue with this Switch I’ve been running into a major issue with my Legrand radiant switches. It started on September 13th, 2025 when I installed five switches to control my outdoor lights. Everything was perfect. I connected all the switches to my SmartThings Hub and programmed the lights to turn on and off based on the sunrise and sunset. Fast-forward 28 days later, and my switches start to act erratically by turning on and off at random intervals during the night when they’re on, typically between as short as 5 minutes, to as long as 27 minutes. These periods of turning on and off are not logged via the SmartThings app. The front indicator light shines and blinks green as if it had been reset and is saying “I’m ready to connect to a Matter Hub!”, but the switches are already connected to my hub. This type of “I’ve been reset” thing occurs even when the light switch is off. I’ve had to keep my outdoor lights turned off in order to avoid looking like an erratic neighbor who’s in distress and looking for help, but it is driving me insane that the switches are not working as intended. Could someone please assist me with this issue? I’ve tried looking into Legrand’s own website for a solution or a similar Q&A, but I can’t find anything. I’m searching for a solution before I ask Bees Lighting for an RMA on all five of my switches
Date published: 2025-10-12
Rated 5 out of 5 by from Matter! Simple, and effective. I purchased one of these switches to test out Legrand's foray into Matter. Installing it was simple, requiring a neutral wire which we luckily have in our switch boxes. The rocker doesn't stay in one position, and instead balances in a neutral and balanced position, so that if it gets activated via an app, it doesn't look odd appearing off in real life, so that's a nice touch. It has a very satisfying click when pressed or when interacted with via a Smarthome app. Adding it to Google Home was extremely simple, and from there I was able to share it into Home Assistant, where it works flawlessly with both. Being a smarthome enthusiast, the only minor detractor is that it is a Matter over WiFi device, it, so having a weak WiFi network or a LOT of wireless devices might bog down the network or slow down commands to the device. I really wish there would be a Matter over Thread variant released, which would place the switch on a dedicated IoT network. Overall, great device, and I am excited for a dimmer variant.
Date published: 2025-04-21
Rated 1 out of 5 by from Short Term Lighting I agree with Jason Herbert, same issue. Works fine for a couple months and then lose connection. I have 3 and they all have the same problem. Tech told me it's on my end. Wifi is fine on all other devices, computer, TV, phone.
Date published: 2026-06-26
Rated 2 out of 5 by from Worked great for about 6 months then failed Worked great for about 6 months, then lost connection. I can reset and it will reconnect just fine to either Alexa or HomeKit, then all seems fine for a minute or two, then it is disconnected/unresponsive.
Date published: 2026-03-28
Rated 5 out of 5 by from Straightforward Smart Switch With Matter I bought this and one of the color change kits to make it black. Worked for me and I'm using it with Home Assistant to run a bathroom fan.
Date published: 2026-02-01
  • y_2026, m_11, d_4, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_7
  • loc_en_US, sid_WWMRL10WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Is it possible to use a smart switch on both ends of the 2-way?

Asked by: Jeremy
Thank you for your inquiry. The WWMRL10WH Matter Enabled switch is designed to work with a standard 3-way switch when wired correctly. Please feel free to give us a call if you have any other questions. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Answered by: Pass & Seymour Technical Support
Date published: 2026-07-06

I have installed this 10+ switches and they all connected to AppleHome Kit via my phone. I noticed half of them are started loosing connection. Only way to hard reset the switch and remove the switch from AppleHomeKit and add them back. Is there easy way

Asked by: Danny R
Thank you for your inquiry. Please contact Pass & Seymour Technical Support for troubleshooting assistance with your WWMRL10WH switches. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays) Email: Tech.Support@legrand.us
Answered by: Pass & Seymour Technical Support
Date published: 2026-04-09

Are there wireless switch control available for this Matter devices? I know Netatmo devices does have wireless switch controls and can those be work with Matter devices?

Asked by: Dan
Thank you for your inquiry. Unfortunately, at this time, we do not offer remote Matter-over-WiFi switches.
Answered by: Pass & Seymour Technical Support
Date published: 2026-03-13

Can you please make this in the GRAPHITE color?

Asked by: JJ
Thank you for considering legrand. We value our customers' feedback and will pass this along to our product managers.
Answered by: Pass & Seymour Technical Support
Date published: 2026-03-11

Hi, will this switch WWMRL10WH work without a Matter enabled hub and can I control it, and schedule on/off programs only using the smartphone app like Smamsung SmartThings, or Apple Home ?

Asked by: Stephanie
Thank you for your inquiry. A compatible Matter controller is required for a successful installation. For a list of Matter controllers, please visit legrand.us/matter
Answered by: Pass & Seymour Technical Support
Date published: 2026-02-27

I have 4 Netatmo Dimmer switches with Gateway. Would this switch works with the same Control app? Also works with Netatmo Gateway?

Asked by: Dan
Thank you for your inquiry. The radiant Smart Wi-Fi Matter switch is designed to work with a Matter-compliant hub such as an Apple TV, Google Nest, Alexa Echo, or Samsung SmartThings hubs. Unfortunately, Matter devices cannot be integrated directly into the Home + Control application.
Answered by: Pass & Seymour Technical Support
Date published: 2026-02-13

Why is this not available in Nickel? I want this and the dimmer and neither are in Nickel, so may items you make are not in Nickel.

Asked by: MaxF
Thank you for your inquiry. The Wi-Fi Matter-enabled devices are available only in white. We recommend reviewing our radiant with Netatmo collection, which offers the following part numbers in Nickel: WNRL10NI - radiant® Smart Switch with Netatmo, Nickel WNRL50NI - radiant® Smart Tru-Universal Dimmer with Netatmo, Nickel Note: A radiant with Netatmo Gateway is required (WNRH2NI). Please feel free to reach out to our Technical Support for further assistance. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Answered by: Pass & Seymour Technical Support
Date published: 2026-02-02

will this work as a normal 3 way replacement

Asked by: Cole
Yes, regular three way switch on one end and Legrand Smart, Matter-enabled switch on the end where your hot and neutral wires are. I have installed seven of these with the three way setup.
Answered by: Brett
Date published: 2025-08-09
  • y_2026, m_11, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_WWMRL10WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT

You may also like...