15A/125V Cube Tap Adapter 2-Pole 3-Wire, Ivory
1482ICC10
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cube adapter, grounded
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Adapter | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| UPC Number | 785007862959 |
Dimensions
| Product Height US | 0.54 in | ||
| Product Volume US | 0.044 cu in | ||
| Product Length US | 0.61 in | ||
| Product Width US | 0.39 in | ||
| Product Weight US | 0.128 lb |
Resources
Instruction Sheet
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
