text.skipToContent text.skipToNavigation

15A 125V Plug-in Adapter, 2-Pole, 3-Wire, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plug-in adapter, two to six, polarized, Double-Pole, Tamper-Resistant wire. 15A, 125A
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made from quality materials.
  • Durable and reliable.
  • Time-tested design.

Specifications

General Info
Color White
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Standard RoHS, UL Listed
UPC Number 785007470208
Dimensions
Product Depth US 1.75 in
Product Length US 1.75 in
Product Width US 1.75 in
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;